Epitaxial medium-speed switching diode with a low leakage current in a small SOT23 plastic SMD package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAS116 | BAS116,215 | 9340 321 70215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BAS116 | BAS116,235 | 9340 321 70235 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAS116 | BAS116,215 | BAS116 |
| week 34, 2003 | ||||
| BAS116 | BAS116,235 | BAS116 |
| week 34, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAS116 | 9340 321 70215 | BAS116,215 | 0.0600 | NA | MOUSER ELECTRONICS | 1,290 | 11/21/2009 | Buy online | Order samples | |
| EU | FARNELL | 7,324 | 11/23/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 27,000 | 11/23/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,290 | 11/21/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 53,427 | 11/22/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 15,000 | 11/23/2009 | Buy online | ||||||
| BAS116 | 9340 321 70235 | BAS116,235 | 0.0600 | EU | FARNELL | 7,324 | 11/23/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 30,000 | 11/22/2009 | Buy online |
Related applications
OR-ing solution (AC)
LCD TV flyback power supply
LCD TV resonant power supply
Application Notes
Support Models
| Type number | Package | VR max(V) | IFSM max.(A) | VFmax(mV) | IRmax(nA) | Cd max.(pF) | Configuration | trr max(ns) | IF max(mA) | IFRM(mA) |
|---|---|---|---|---|---|---|---|---|---|---|
| BAS116 | SOT23
(TO-236AB) | 75 | 4 | 1000@IF=10mA | 5@VR=75V | 2 | single | 3000 | 215 | 500 |
Similar products
BAS116
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.