NXP Semiconductors


Select site:

English

Datasheet

BAS16H
(Product Specification)
15-Apr-05, 10 pages, 57 kB

Download all documentation

General description

The BAS16H is a high-speed switching diode fabricated in planar technology, and encapsulated in a SOD123F small and flat plastic package.

Features

  • High switching speed: max. 4 ns
  • Continuous reverse voltage: max. 100 V
  • Repetitive peak reverse voltage: max. 100 V
  • Repetitive peak forward current: max. 500 mA
  • Small and flat plastic package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BAS16HBAS16H T/R9340 582 57115Volume productionSOD123FTape reel smdStandard MarkingBAS16H

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BAS16H9340 582  57115  0.0600      Order samples

Applications

  • High-speed switching in hybrid thick and thin-film circuits
  • Mobile communication
  • Digital (still) cameras
  • Personal Digital Assistants (PDA)
  • Personal Computer Memory Card International Association (PCMCIA) cards


Related applications
OR-ing solution (AC)
OR-ing solution (DC)
Push-pull converter (DC)
Forward converter (DC)
Full bridge converter (DC)
Half bridge converter (DC)
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Parametrics/similar products

Type numberPackageVR max(V)IFSM max.(A)VFmax(mV)IRmax(nA)Cd max.(pF)Configurationtrr
max(ns)
IF max(mA)IFRM(mA)
BAS16HSOD123F
100 4 1@IF=50mA 1000@VR=75V 1.5 single 4 215 500

Similar products

BAS16H links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.