NXP Semiconductors


Select site:

English

Datasheet

BAS16L
(Product Specification)
23-Jun-03, 0 pages, 50 kB

Download all documentation

General description

The BAS16L is a high-speed switching diode fabricated in planar technology and encapsulated in a SOD882 leadless ultra small plastic package.

Features

  • High switching speed: max. 4 ns
  • Continuous reverse voltage: max. 75 V
  • Repetitive peak reverse voltage: max. 100 V
  • Repetitive peak forward current: max. 500 mA
  • Leadless ultra small plastic package (1 mm x 0.6 mm x 0.5 mm)
  • Board space 1.17 mm2 (approx. 10pct of SOT23)
  • Power dissipation comparable to SOT23.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BAS16LBAS16L T/R9340 572 47315Volume productionSOD882Tape reel smdStandard MarkingBAS16L
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BAS16L9340 572  47315  0.0600NAARROW ELECTRONICS1,760,0008/26/2008 Buy online Order samples

Applications

  • General purpose switching in surface mounted circuits
  • Mobile communication, digital (still) cameras, PDA and PCMCIA cards.


Related applications
OR-ing solution (AC)
OR-ing solution (DC)
Push-pull converter (DC)
Forward converter (DC)
Full bridge converter (DC)
Half bridge converter (DC)
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Parametrics/similar products

Type numberPackageVR max(V)IFSM max.(A)VFmax(mV)IRmax(nA)Cd max.(pF)Configurationtrr
max(ns)
IF max(mA)IFRM(mA)
BAS16LSOD882
75 4 1@IF=50mA 1000@VR=75V 1.5 single 4 215 500

Similar products

BAS16L links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.