NXP Semiconductors


Select site:

English

BAS16VV; BAS16VY

Parametric Search

Datasheet

BAS16VV; BAS16VY
(Product Specification)
20-Apr-07, 12 pages, 81 kB

Download all documentation

General description

Triple high-speed switching diodes, encapsulated in very small Surface-Mounted Device (SMD) plastic packages.

Features

  • High switching speed: trr ≤ 4 ns
  • Reverse voltage: VR ≤ 100 V
  • Low leakage current
  • Very small SMD plastic packages

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BAS16VVBAS16VV T/R9340 582 25115Volume productionSOT666
(SS-Mini)
Tape reel smdStandard MarkingNot available
Always Pb-free
BAS16VYBAS16VY T/R9340 573 43115Volume productionSOT363
(UMT6; SC-88)
Tape reel smdStandard MarkingBAS16VY
week 23, 2003
BAS16VY9340 573 43125Volume productionSOT363
(UMT6; SC-88)
Tape reel smd, ReverseStandard MarkingBAS16VY
week 23, 2003
BAS16VYBAS16VY /T29340 573 43165Volume productionSOT363
(UMT6; SC-88)
Tape reel smd, ReverseStandard MarkingBAS16VY
week 23, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BAS16VV9340 582  25115  0.0800      Order samples
BAS16VY9340 573  43115  0.0800NAARROW ELECTRONICS6,0008/26/2008 Buy online Order samples
   NAFUTURE ELECTRONICS18,0008/26/2008 Buy online  
   ASIAWPI30,00008/26/2008 Buy online  
BAS16VY9340 573  43125       not available
BAS16VY9340 573  43165  0.0800     not available

Applications

  • High-speed switching
  • Voltage clamping
  • General-purpose switching
  • Reverse polarity protection


Related applications
OR-ing solution (AC)
OR-ing solution (DC)
Push-pull converter (DC)
Forward converter (DC)
Full bridge converter (DC)
Half bridge converter (DC)
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Parametrics/similar products

Type numberPackageVR max(V)IFSM max.(A)VFmax(mV)IRmax(nA)Cd max.(pF)Configurationtrr
max(ns)
IF max(mA)IFRM(mA)
BAS16VVSOT666
(SS-Mini)
100 4.5 1@IF=50mA 1000@VR=75V 1.5 triple isolated 4 200 450
BAS16VYSOT363
(UMT6; SC-88)
100 4.5 1@IF=50mA 1000@VR=75V 1.5 triple isolated 4 200 450

Similar products

BAS16VV; BAS16VY links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.