| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAS17 | BAS17,215 | 9335 262 30215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BAS17/DG | BAS17/DG,215 | 9340 618 68215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAS17 | BAS17,215 | BAS17 |
| week 34, 2003 | ||||
| BAS17/DG | BAS17/DG,215 | BAS17_DG |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAS17 | 9335 262 30215 | BAS17,215 | 0.1700 | NA | NEWARK | 270 | 11/20/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 6,000 | 11/19/2009 | Buy online | ||||||
| BAS17/DG | 9340 618 68215 | BAS17/DG,215 | not available |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
| Type number | Package | VZ nom(V) | Configuration | PTOT(mW) | IF max(mA) |
|---|---|---|---|---|---|
| BAS17 | SOT23
(TO-236AB) | 5 | single | 250 | 200 |
| BAS17/DG | SOT23
(TO-236AB) | 5 | single | 250 | 200 |
Similar products
BAS17
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.