Single high-speed switching diode, encapsulated in a SOD323F (SC-90) very small and flat lead Surface-Mounted Device (SMD) plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAS21J | BAS21J,115 | 9340 609 33115 | Volume production | SOD323 | Tape reel smd | Standard Marking | |
| BAS21J/DG | BAS21J/DG,115 | 9340 622 88115 | Volume production | SOD323 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAS21J | BAS21J,115 | BAS21J |
| Always Pb-free | ||||
| BAS21J/DG | BAS21J/DG,115 | BAS21J_DG |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAS21J | 9340 609 33115 | BAS21J,115 | NA | MOUSER ELECTRONICS | 2,883 | 11/20/2009 | Buy online | Order samples | ||
| NA | MOUSER ELECTRONICS | 2,883 | 11/20/2009 | Buy online | ||||||
| BAS21J/DG | 9340 622 88115 | BAS21J/DG,115 | not available |
Related applications
OR-ing solution (AC)
LCD TV flyback power supply
LCD TV resonant power supply
Support Documents
Support Models
| Type number | Package | VR max(V) | IFSM max.(A) | VFmax(mV) | IRmax(nA) | Cd max.(pF) | Configuration | trr max(ns) | IF max(mA) | IFRM(mA) |
|---|---|---|---|---|---|---|---|---|---|---|
| BAS21J | SOD323
| 300 | 3 | 1100@IF=100mA | 150@VR=250V | 2 | single | 50 | 250 | 1000 |
| BAS21J/DG | SOD323
| 300 | 3 | 1100@IF=100mA | 150@VR=250V | 2 | single | 50 | 250 | 1000 |
Similar products
BAS21J
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.