General purpose switching diodes fabricated in planar technology, and encapsulated in small rectangular plastic SMD SOT23 packages. The BAS29 consists of a single diode. The BAS31 has two diodes in series. The BAS35 has two diodes with a common anode.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAS29 | BAS29,215 | 9337 231 80215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BAS31 | BAS31,215 | 9337 231 90215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BAS31 | BAS31,235 | 9337 231 90235 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BAS35 | BAS35,215 | 9337 232 00215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAS29 | BAS29,215 | BAS29 |
| week 34, 2003 | ||||
| BAS31 | BAS31,215 | BAS31 |
| week 34, 2003 | ||||
| BAS31 | BAS31,235 | BAS31 |
| week 34, 2003 | ||||
| BAS35 | BAS35,215 | BAS35 |
| week 34, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAS29 | 9337 231 80215 | BAS29,215 | 0.1100 | NA | MOUSER ELECTRONICS | 2,841 | 11/21/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 2,841 | 11/21/2009 | Buy online | ||||||
| BAS31 | 9337 231 90215 | BAS31,215 | 0.1200 | NA | MOUSER ELECTRONICS | 800 | 11/21/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 6,000 | 11/23/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 800 | 11/21/2009 | Buy online | ||||||
| BAS31 | 9337 231 90235 | BAS31,235 | 0.1200 | not available | ||||||
| BAS35 | 9337 232 00215 | BAS35,215 | 0.1200 | NA | FUTURE ELECTRONICS | 20,840 | 11/22/2009 | Buy online | Order samples | |
| ASIA | WPI | 30,000 | 3000 | 11/20/2009 | Buy online |
Related applications
OR-ing solution (AC)
LCD TV flyback power supply
LCD TV resonant power supply
Support Documents
| Type number | Package | VR max(V) | IFSM max.(A) | VFmax(mV) | IRmax(nA) | Cd max.(pF) | Configuration | trr max(ns) | IF max(mA) | IFRM(mA) |
|---|---|---|---|---|---|---|---|---|---|---|
| BAS29 | SOT23
(TO-236AB) | 90 | 10 | 1000@IF=200mA | 100@VR=90V | 35 | single | 50 | 250 | 600 |
| BAS31 | SOT23
(TO-236AB) | 90 | 10 | 1000@IF=200mA | 100@VR=90V | 35 | dual series | 50 | 250 | 600 |
| BAS35 | SOT23
(TO-236AB) | 90 | 10 | 1000@IF=200mA | 100@VR=90V | 35 | dual c.a. | 50 | 250 | 600 |
Similar products
BAS29; BAS31; BAS35
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.