Single high-speed switching diode, fabricated in planar technology, and encapsulated in a small hermetically sealed glass SOD80C Surface-Mounted Device (SMD) package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAS32L | BAS32L,115 | 9339 139 10115 | Volume production | SOD80C
(LLDS; MiniMelf) | Tape reel smd | Standard Marking | |
| BAS32L | BAS32L,135 | 9339 139 10135 | Volume production | SOD80C
(LLDS; MiniMelf) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAS32L | BAS32L,115 | Not available |
| week 21, 2005 | ||||
| BAS32L | BAS32L,135 | Not available |
| week 21, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAS32L | 9339 139 10115 | BAS32L,115 | 0.0300 | NA | MOUSER ELECTRONICS | 8,487 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 8 | 11/20/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 12,500 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 19,632 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 8,487 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 41,841 | 11/19/2009 | Buy online | ||||||
| ASIA | SAC - Taiwan | yes | 2500 | 11/20/2009 | Buy online | |||||
| ASIA | WPI | 25,000 | 2500 | 11/19/2009 | Buy online | |||||
| BAS32L | 9339 139 10135 | BAS32L,135 | 0.0300 | NA | NEWARK | 8 | 11/20/2009 | Buy online | not available |
Related applications
OR-ing solution (AC)
LCD TV flyback power supply
LCD TV resonant power supply
Application Notes
Support Models
| Type number | Package | VR max(V) | IFSM max.(A) | VFmax(mV) | IRmax(nA) | Cd max.(pF) | Configuration | trr max(ns) | IF max(mA) | IFRM(mA) |
|---|---|---|---|---|---|---|---|---|---|---|
| BAS32L | SOD80C
(LLDS; MiniMelf) | 75 | 4 | 1000@IF=100mA | 5000@VR=75V | 2 | single | 4 | 200 | 450 |
Similar products
BAS32L
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.