Epitaxial medium-speed switching diode with a low leakage current in a small SOD80C glass SMD package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAS45AL | BAS45AL,115 | 9340 312 50115 | Volume production | SOD80C
(LLDS; MiniMelf) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BAS45AL | BAS45AL,115 | BAS45AL |
| week 21, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAS45AL | 9340 312 50115 | BAS45AL,115 | 0.1600 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 50,000 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| ASIA | WPI | 25,000 | 2500 | 03/18/2010 | Buy online |
Related applications
OR-ing solution (AC)
LCD TV flyback power supply
LCD TV resonant power supply
| Type number | Package | VR max(V) | IFSM max.(A) | VFmax(mV) | IRmax(nA) | Cd max.(pF) | Configuration | trr max(ns) | IF max(mA) | IFRM(mA) |
|---|---|---|---|---|---|---|---|---|---|---|
| BAS45AL | SOD80C
(LLDS; MiniMelf) | 125 | 4 | 1000@IF=100mA | 1@VR=125V | 4 | single | 1500 | 250 | 625 |
Similar products
BAS45AL.pdf
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.