NXP Semiconductors


Select site:

English

Datasheet

(Product Specification)
v.1, 12-Aug-03, 8 pages, 108 kB

Download all documentation

General description

The BAS521 is a high-voltage switching diode fabricated in planar technology and encapsulated in an ultra small SOD523 (SC-79) plastic SMD package.

Features

  • High switching speed: max. 50 ns
  • High continuous reverse voltage: 300 V
  • Repetitive peak forward current: 625 mA
  • Ultra small plastic SMD package.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAS521BAS521,1159340 577 66115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
BAS521BAS521,1359340 577 66135Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
BAS521BAS521,115BAS521
Always Pb-free
BAS521BAS521,135BAS521
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAS5219340 577 66115  BAS521,115  0.0500NANEWARK420 3/18/2010Buy onlineOrder samples
    NAARROW ELECTRONICS115 3/17/2010Buy online 
    NAFUTURE ELECTRONICS825 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/18/2010Buy online 
BAS5219340 577 66135  BAS521,135  NANEWARK420 3/18/2010Buy onlinenot available
    NAARROW ELECTRONICS115 3/17/2010Buy online 

Applications

  • High speed switching
  • High voltage switching.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageVR max(V)IFSM max.(A)VFmax(mV)IRmax(nA)Cd max.(pF)Configurationtrr
max(ns)
IF max(mA)IFRM(mA)
BAS521SOD523
(SC-79)
3004.51100@IF=100mA150@VR=250V5single502501000


Similar products
BAS521 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.