Planar Schottky barrier diode with an integrated protection ring against static discharges. This surface mounted diode is encapsulated in a hermetically sealed SOD80C glass SMD package with tin-plated metal discs at each end. It is suitable for "automatic placement" and as such it can withstand immersion soldering.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| BAS85 | BAS85 T/R | 9338 765 40115 | Volume production | SOD80C
(LLDS; MiniMelf) | Tape reel smd | Standard Marking | Not available
| week 21, 2005 |
| BAS85 | BAS85 /T3 | 9338 765 40135 | Volume production | SOD80C
(LLDS; MiniMelf) | Tape reel smd | Standard Marking | Not available
| week 21, 2005 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| BAS85 | 9338 765 40115 | 0.0800 | NA | ARROW ELECTRONICS | 112,500 | 11/21/2008 | Buy online | Order samples |
| NA | AVNET ELECTRONICS MARKETING | 17,500 | 11/21/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 10,000 | 11/22/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 11,889 | 11/22/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS- NORTH AMER | 23,250 | 11/21/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 9,966 | 11/22/2008 | Buy online | ||||
| BAS85 | 9338 765 40135 | 0.0800 | not available |
Related applications
Notebook / LCD SMPS
PC supply (silverbox)
DVD / VCR SMPS
Set-top box SMPS
TV SMPS
Charger / adapter SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
Forward converter (AC)
Full bridge converter (AC)
Half bridge converter (AC)
OR-ing solution (AC)
Push-pull converter (AC)
OR-ing solution (DC)
Push-pull converter (DC)
Single transistor flyback (DC)
Two transistor flyback (DC)
Forward converter (DC)
Full bridge converter (DC)
Half bridge converter (DC)
High power LED string
Support Documents
| Type number | Package | IR max(µA) | VR max(V) | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF max(mA) |
|---|---|---|---|---|---|---|---|---|
| BAS85 | SOD80C
(LLDS; MiniMelf) | 2.3@VR=25V | 30 | 300 | 400@IF=10mA | 10@VR=1V | single | 200 |
BAS85 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.