NXP Semiconductors


Select site:

English

Datasheet

BAS85
(Product Specification)
30-Mar-09, 9 pages, 56 kB

Download all documentation

BAS85 - Schottky barrier diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Schottky barrier diode with an integrated guard ring for stress protection, encapsulated in a small hermetically sealed glass SOD80C Surface-Mounted Device SMD package with tin-plated metal discs at each end. It is suitable for "automatic placement" and as such it can withstand immersion soldering.

Features

  • Low forward voltage
  • High breakdown voltage
  • Guard-ring protected
  • Hermetically sealed glass SMD package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAS85BAS85,1159338 765 40115Volume productionSOD80C
(LLDS; MiniMelf)
Tape reel smdStandard Marking
BAS85BAS85,1359338 765 40135Volume productionSOD80C
(LLDS; MiniMelf)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BAS85BAS85,115Not available
week 21, 2005
BAS85BAS85,135Not available
week 21, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAS859338 765 40115  BAS85,115  0.0800NAMOUSER ELECTRONICS7,342 11/20/2009Buy onlineOrder samples
    NANEWARK75,764 11/20/2009Buy online 
    NAARROW ELECTRONICS2,500 11/19/2009Buy online 
    NADIGI-KEY CORPORATION8,310 11/20/2009Buy online 
    NAMOUSER ELECTRONICS7,342 11/20/2009Buy online 
    NAFUTURE ELECTRONICS37,500 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2,500 11/19/2009Buy online 
    ASIASAC - Taiwanyes500011/20/2009Buy online 
    ASIASACL - Hong Kong/Chinayes500011/20/2009Buy online 
    ASIAWPI2,500250011/19/2009Buy online 
BAS859338 765 40135  BAS85,135  0.0800NAMOUSER ELECTRONICS10,000 11/20/2009Buy onlinenot available
    NANEWARK75,764 11/20/2009Buy online 
    NAMOUSER ELECTRONICS10,000 11/20/2009Buy online 

Applications

  • Ultra high-speed switching
  • Voltage clamping
  • Protection circuits
  • Blocking diodes


Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIR
max(µA)
VR max(V)IFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF max(mA)
BAS85SOD80C
(LLDS; MiniMelf)
2.3@VR=25V30300400@IF=10mA10@VR=1Vsingle200


Similar products
BAS85 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.