NXP Semiconductors


Select site:

English

BAT120 series

Selection guide

Datasheet

BAT120 series
(Product Specification)
04-Aug-03, 7 pages, 55 kB

Download all documentation

BAT120 series - Schottky barrier double diodes

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Schottky barrier double diodes encapsulated in a SOT223 plastic SMD package.

Features

  • Low switching losses
  • Capability of absorbing very high surge current
  • Fast recovery time
  • Guard ring protected
  • Plastic SMD package.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAT120ABAT120A,1159340 513 20115Volume productionSOT223Tape reel smdStandard Marking
BAT120CBAT120C,1159340 513 50115Volume productionSOT223Tape reel smdStandard Marking
BAT120SBAT120S,1159340 513 60115Volume productionSOT223Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BAT120ABAT120A,115BAT120A
week 34, 2003
BAT120CBAT120C,115BAT120C
week 34, 2003
BAT120SBAT120S,115BAT120S
week 34, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAT120A9340 513 20115  BAT120A,115  0.3900ASIAWPI1,000100011/19/2009Buy onlineOrder samples
BAT120C9340 513 50115  BAT120C,115  0.3900      Order samples
BAT120S9340 513 60115  BAT120S,115  0.3900NAMOUSER ELECTRONICS1,014 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,014 11/20/2009Buy online 

Applications

  • Low power switched-mode power supplies
  • Rectification
  • Polarity protection.


Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string

Block diagrams/pinning

Parametrics/similar products

Type numberPackageIFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF(A)VR(V)IRmax(mA)
BAT120ASOT223
10450@IF=1A100@VR=4Vdual c.a.1251@VR=25V
BAT120CSOT223
10450@IF=1A100@VR=4Vdual c.c.1251@VR=25V
BAT120SSOT223
10450@IF=1A100@VR=4Vdual series1251@VR=25V


Similar products
BAT120 series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.