Planar Schottky barrier double diodes encapsulated in a SOT223 plastic SMD package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAT160A | BAT160A,115 | 9340 514 00115 | Volume production | SOT223 | Tape reel smd | Standard Marking | |
| BAT160C | BAT160C,115 | 9340 514 10115 | Volume production | SOT223 | Tape reel smd | Standard Marking | |
| BAT160S | BAT160S,115 | 9340 514 20115 | Volume production | SOT223 | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAT160A/A2 | BAT160A/A2,115 | 9340 628 41115 | Discontinued Replacement product | SOT223 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAT160A | BAT160A,115 | BAT160A |
| week 34, 2003 | ||||
| BAT160C | BAT160C,115 | BAT160C |
| week 34, 2003 | ||||
| BAT160S | BAT160S,115 | BAT160S |
| week 34, 2003 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAT160A/A2 | BAT160A/A2,115 | BAT160A_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAT160A | 9340 514 00115 | BAT160A,115 | 0.4300 | NA | MOUSER ELECTRONICS | 650 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 650 | 11/20/2009 | Buy online | ||||||
| BAT160C | 9340 514 10115 | BAT160C,115 | 0.4300 | NA | MOUSER ELECTRONICS | 625 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 8,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 625 | 11/20/2009 | Buy online | ||||||
| BAT160S | 9340 514 20115 | BAT160S,115 | 0.4300 | Order samples |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAT160A/A2 | 934062841115 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. See replacement part. |
Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string
High power LED string
Application Notes
Support Models
| Type number | Package | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF(A) | VR(V) | IRmax(mA) |
|---|---|---|---|---|---|---|---|---|
| BAT160A | SOT223
| 10 | 650@IF=1A | 60@VR=4V | dual c.a. | 1 | 60 | 0.35@VR=60V |
| BAT160A/A2 | SOT223
| 10 | 650@IF=1A | 60@VR=4V | dual c.a. | 1 | 60 | 0.35@VR=60V |
| BAT160C | SOT223
| 10 | 650@IF=1A | 60@VR=4V | dual c.c. | 1 | 60 | 0.35@VR=60V |
| BAT160S | SOT223
| 10 | 650@IF=1A | 60@VR=4V | dual series | 1 | 60 | 0.35@VR=60V |
Similar products
BAT160 series
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.