| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAT17 | BAT17,215 | 9334 107 00215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BAT17 | BAT17,235 | 9334 107 00235 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAT17 | BAT17,215 | BAT17 |
| week 34, 2003 | ||||
| BAT17 | BAT17,235 | BAT17 |
| week 34, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAT17 | 9334 107 00215 | BAT17,215 | 0.1200 | NA | MOUSER ELECTRONICS | 2,397 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 410 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,397 | 11/20/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 6000 | 11/20/2009 | Buy online | |||||
| BAT17 | 9334 107 00235 | BAT17,235 | 0.1200 | NA | NEWARK | 410 | 11/20/2009 | Buy online | not available |
Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string
Support Documents
Support Models
| Type number | Package | IR max(µA) | VR max(V) | VFmax(mV) | Cd max.(pF) | Configuration | IF max(mA) | |
|---|---|---|---|---|---|---|---|---|
| BAT17 | SOT23
(TO-236AB) | 1.3@VR=3V | 1.3@VR=3V | 4 | 450@IF=1mA | 1@VR=0V | single | 30 |
Similar products
BAT17
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.