NXP Semiconductors


Select site:

English

Datasheet

BAT18
(Product Specification)
31-Aug-04, 7 pages, 45 kB

Download all documentation

General description

Planar high performance band-switching diode in a small rectangular SOT23 SMD plastic package.

Features

  • Continuous reverse voltage: max. 35 V
  • Continuous forward current: max. 100 mA
  • Low diode capacitance: max. 1.0 pF
  • Low diode forward resistance: max. 0.7 Ohm.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BAT18BAT18 T/R9334 107 10215Volume productionSOT23
(SOT3)
Tape reel smdStandard MarkingBAT18
week 34, 2003
BAT189334 107 10235Volume productionSOT23
(SOT3)
Tape reel smdStandard MarkingBAT18
week 34, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BAT189334 107  10215  0.1200NAAVNET ELECTRONICS MARKETING3,00010/8/2008 Buy online Order samples
   NADIGI-KEY CORPORATION6,00010/9/2008 Buy online  
   NADIGI-KEY CORPORATION1,54510/9/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER6,00010/8/2008 Buy online  
   NAMOUSER ELECTRONICS5,57010/9/2008 Buy online  
   ASIAWPI30,00010/09/2008 Buy online  
BAT189334 107  10235       not available

Applications

  • Band switching.

Parametrics/similar products

Type numberPackageVR max(V)Cd max.(pF)IF max(mA)RS max.RD @IF=5 mA AND F=200 MHz max( Ohm)
BAT18SOT23
(SOT3)
351.0@VR=20V1000.70.7

Similar products

BAT18 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.