NXP Semiconductors


Select site:

English

BAT54CV

Selection guide

Datasheet

BAT54CV
(Objective)
22-Sep-04, 9 pages, 48 kB

Download all documentation

BAT54CV - Two Schottky barrier double diodes in ultra small SOT666 package

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Two planar Schottky barrier double diodes with common cathodes and an integrated guard ring for stress protection encapsulated in a SOT666 ultra small SMD plastic package.

Features

  • Low forward voltage
  • Low capacitance
  • Ultra small SMD plastic package
  • Flat leads: excellent coplanarity and improved thermal behavior.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAT54CVBAT54CV,1159340 580 73115Volume productionSOT666Tape reel smdStandard Marking
BAT54CV/DGBAT54CV/DG,1159340 618 33115Volume productionSOT666Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BAT54CVBAT54CV,115BAT54CV
Always Pb-free
BAT54CV/DGBAT54CV/DG,115BAT54CV_DG
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAT54CV9340 580 73115  BAT54CV,115  0.1400NAMOUSER ELECTRONICS456 11/21/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION10,322 11/21/2009Buy online 
    NAMOUSER ELECTRONICS456 11/21/2009Buy online 
    NAAVNET ELECTRONICS MARKETING8,000 11/23/2009Buy online 
BAT54CV/DG9340 618 33115  BAT54CV/DG,115        not available

Applications

  • Ultra high-speed switching
  • Voltage clamping
  • Line termination
  • Inverse-polarity protection.


Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string

Block diagrams/pinning

Design support

Support Models

Parametrics/similar products

Type numberPackageIR
max(µA)
VR max(V)IFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF max(mA)
BAT54CVSOT666
2@VR=25V30600400@IF=10mA10@VR=1Vquad c.c./c.c.200
BAT54CV/DGSOT666
2@VR=25V30600400@IF=10mA10@VR=1Vquad c.c./c.c.200


Similar products
BAT54CV links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.