NXP Semiconductors


Select site:

English

Datasheet

(Product Specification)
v.1, 08-Mar-07, 8 pages, 51 kB

Download all documentation

General description

Planar Schottky barrier single diode with an integrated guard ring for stress protection, encapsulated in a SOD323F (SC-90) very small and flat lead Surface-Mounted Device (SMD) plastic package.

Features

  • Low forward voltage
  • Very small and flat lead SMD plastic package
  • Low capacitance
  • Flat leads: excellent coplanarity and improved thermal behavior

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAT54JBAT54J,1159340 609 34115Volume productionSOD323F
(SOD2)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
BAT54JBAT54J,115BAT54J
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAT54J9340 609 34115  BAT54J,115  0.0600NAARROW ELECTRONICS115 3/18/2010Buy onlineOrder samples
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 

Applications

  • Voltage clamping
  • Line termination
  • Reverse polarity protection


Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string

Block diagrams/pinning

Design support

Support Models

Parametrics/similar products

Type numberPackageIR
max(µA)
VR max(V)IFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF max(mA)
BAT54JSOD323F
(SOD2)
2@VR=25V30600400@IF=10mA10@VR=1Vsingle200


Similar products
BAT54J links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.