Planar Schottky barrier triple diode with an integrated guard ring for stress protection. Three electrically isolated Schottky barrier diodes, encapsulated in a SOT666 ultra small SMD plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAT54VV | BAT54VV,115 | 9340 582 24115 | Volume production | SOT666 | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAT54VV/A2 | BAT54VV/A2,115 | 9340 631 66115 | Discontinued Replacement product | SOT666 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAT54VV | BAT54VV,115 | BAT54VV |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAT54VV/A2 | BAT54VV/A2,115 | BAT54VV_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAT54VV | 9340 582 24115 | BAT54VV,115 | 0.1400 | NA | MOUSER ELECTRONICS | 1,000 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 100 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,000 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 36,000 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 12,000 | 4000 | 11/19/2009 | Buy online |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BAT54VV/A2 | 934063166115 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. See replacement part. |
Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string
| Type number | Package | IR max(µA) | VR max(V) | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF max(mA) |
|---|---|---|---|---|---|---|---|---|
| BAT54VV | SOT666
| 2@VR=25V | 30 | 600 | 400@IF=10mA | 10@VR=1V | triple isolated | 200 |
| BAT54VV/A2 | SOT666
| 2@VR=25V | 30 | 600 | 400@IF=10mA | 10@VR=1V | triple isolated | 200 |
Similar products
BAT54VV
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.