Schottky barrier quadruple diode with an integrated guard ring for stress protection. Two electrically isolated dual Schottky barrier diodes series, encapsulated in a SOT363 very small SMD plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAT54XY | BAT54XY,115 | 9340 591 27115 | Volume production | SOT363
(SC-88) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAT54XY | BAT54XY,115 | BAT54XY |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAT54XY | 9340 591 27115 | BAT54XY,115 | 0.1100 | NA | MOUSER ELECTRONICS | 1,217 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 13,907 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,217 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 1,000 | 11/19/2009 | Buy online |
Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string
| Type number | Package | IR max(µA) | VR max(V) | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF max(mA) |
|---|---|---|---|---|---|---|---|---|
| BAT54XY | SOT363
(SC-88) | 2@VR=25V | 30 | 600 | 400@IF=10mA | 10@VR=1V | quad 2x series | 200 |
Similar products
BAT54XY
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.