Planar Schottky barrier double diode with an integrated guard ring for stress protection.
Two separate dies are encapsulated in a SOT363 (SC-88) small SMD plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAT74S | BAT74S,115 | 9340 458 30115 | Volume production | SOT363
(SC-88) | Tape reel smd | Standard Marking | |
| BAT74S | BAT74S,135 | 9340 458 30135 | Volume production | SOT363
(SC-88) | Tape reel smd | Standard Marking | |
| BAT74S/DG | BAT74S/DG,115 | 9340 618 54115 | Volume production | SOT363
(SC-88) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAT74S | BAT74S,115 | BAT74S |
| week 23, 2003 | ||||
| BAT74S | BAT74S,135 | BAT74S |
| week 23, 2003 | ||||
| BAT74S/DG | BAT74S/DG,115 | BAT74S_DG |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAT74S | 9340 458 30115 | BAT74S,115 | 0.1000 | Order samples | ||||||
| BAT74S | 9340 458 30135 | BAT74S,135 | 0.1000 | not available | ||||||
| BAT74S/DG | 9340 618 54115 | BAT74S/DG,115 | not available |
Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string
| Type number | Package | IR max(µA) | VR max(V) | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF max(mA) |
|---|---|---|---|---|---|---|---|---|
| BAT74S | SOT363
(SC-88) | 2@VR=25V | 30 | 600 | 400@IF=10mA | 10@VR=1V | dual isolated | 200 |
| BAT74S/DG | SOT363
(SC-88) | 2@VR=25V | 30 | 600 | 400@IF=10mA | 10@VR=1V | dual isolated | 200 |
Similar products
BAT74S
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.