Planar medium power Schottky barrier single diode with an integrated guard ring for stress protection, encapsulated in a SOD323 (SC-76) very small Surface-Mounted Device SMD plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAT760 | BAT760,115 | 9340 557 15115 | Volume production | SOD323 | Tape reel smd | Standard Marking | |
| BAT760/DG | BAT760/DG,115 | 9340 619 35115 | Volume production | SOD323 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAT760 | BAT760,115 | BAT760 |
| week 31, 2003 | ||||
| BAT760/DG | BAT760/DG,115 | BAT760_DG |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAT760 | 9340 557 15115 | BAT760,115 | 0.1300 | NA | MOUSER ELECTRONICS | 3,050 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 350 | 11/20/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 12,000 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 3,050 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | |||||
| BAT760/DG | 9340 619 35115 | BAT760/DG,115 | ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | not available |
Related applications
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string
| Type number | Package | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF(A) | VR(V) | IRmax(mA) |
|---|---|---|---|---|---|---|---|---|
| BAT760 | SOD323
| 5 | 550@IF=1A | 25@VR=5V | single | 1 | 20 | 0.05@VR=15V |
| BAT760/DG | SOD323
| 5 | 550@IF=1A | 25@VR=5V | single | 1 | 20 | 0.05@VR=15V |
Similar products
BAT760
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.