NXP Semiconductors


Select site:

English

Datasheet

BAT85
(Product Specification)
25-May-00, 8 pages, 56 kB

Download all documentation

BAT85 - Schottky barrier diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Planar Schottky barrier diode with an integrated protection ring against static discharges, encapsulated in a hermetically-sealed subminiature SOD68 (DO-34) package. The diode is suitable for mounting on a 2 E (5.08 mm) pitch.

Features

  • Low forward voltage
  • Guard ring protected
  • Hermetically-sealed leaded glass package.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BAT85BAT85,1139336 247 60113Volume productionSOD68
(DO-34)
Reel pack axial radialStandard Marking
BAT85BAT85,1339336 247 60133Volume productionSOD68
(DO-34)
Ammo pack axial radial tapedStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BAT85BAT85,113Not available
week 13, 2005
BAT85BAT85,133Not available
week 13, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BAT859336 247 60113  BAT85,113  0.0800NAMOUSER ELECTRONICS18,901 11/20/2009Buy onlinenot available
    NANEWARK150 11/20/2009Buy online 
    NAARROW ELECTRONICS30,000 11/19/2009Buy online 
    NADIGI-KEY CORPORATION23,585 11/20/2009Buy online 
    NAMOUSER ELECTRONICS18,901 11/20/2009Buy online 
    NAFUTURE ELECTRONICS10,000 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING10,000 11/19/2009Buy online 
    ASIAWPI10,0001000011/19/2009Buy online 
BAT859336 247 60133  BAT85,133  0.0800NAMOUSER ELECTRONICS4,844 11/20/2009Buy onlinenot available
    NANEWARK150 11/20/2009Buy online 
    NAMOUSER ELECTRONICS4,844 11/20/2009Buy online 
    ASIAWPI50,0001000011/19/2009Buy online 

Applications

  • Ultra high-speed switching
  • Voltage clamping
  • Protection circuits
  • Blocking diodes.



Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string

Design support

Application Notes

AN00057; ECO-monitor (2000-11-08)

Support Documents

Support Models

Parametrics/similar products

Type numberPackageIR
max(µA)
VR max(V)IFSM max.(A)VFmax(mV)Cd max.(pF)ConfigurationIF max(mA)
BAT85SOD68
(DO-34)
2@VR=25V305000400@IF=10mA10@VR=1Vsingle200


Similar products
BAT85 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.