Planar Schottky barrier diode with an integrated protection ring against static discharges, encapsulated in a hermetically-sealed subminiature SOD68 (DO-34) package. The diode is suitable for mounting on a 2 E (5.08 mm) pitch.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAT86 | BAT86,113 | 9336 247 70113 | Volume production | SOD68
(DO-34) | Reel pack axial radial | Standard Marking | |
| BAT86 | BAT86,133 | 9336 247 70133 | Volume production | SOD68
(DO-34) | Ammo pack axial radial taped | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAT86 | BAT86,113 | Not available |
| week 13, 2005 | ||||
| BAT86 | BAT86,133 | Not available |
| week 13, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAT86 | 9336 247 70113 | BAT86,113 | 0.1200 | NA | MOUSER ELECTRONICS | 794 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 8,736 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 794 | 11/20/2009 | Buy online | ||||||
| BAT86 | 9336 247 70133 | BAT86,133 | 0.1200 | NA | NEWARK | 8,736 | 11/20/2009 | Buy online | not available |
Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
High power LED string
| Type number | Package | IR max(µA) | VR max(V) | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF max(mA) |
|---|---|---|---|---|---|---|---|---|
| BAT86 | SOD68
(DO-34) | 5@VR=40V | 50 | 5000 | 450@IF=10mA | 8@VR=1V | single | 200 |
Similar products
BAT86
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.