Planar Schottky barrier diode with an integrated guard ring for stress protection in a SOT666 ultra small SMD plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAT960 | BAT960,115 | 9340 567 15115 | Volume production | SOT666
(SS-Mini) | Tape reel smd | Standard Marking | |
| BAT960/DG | BAT960/DG,115 | 9340 618 41115 | Volume production | SOT666
(SS-Mini) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BAT960 | BAT960,115 | BAT960 |
| Always Pb-free | ||||
| BAT960/DG | BAT960/DG,115 | BAT960_DG |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAT960 | 9340 567 15115 | BAT960,115 | 0.1300 | NA | NEWARK | 1,715 | 3/17/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 115 | 3/17/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 1,000 | 3/16/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/18/2010 | Buy online | ||||||
| BAT960/DG | 9340 618 41115 | BAT960/DG,115 | JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | not available |
Related applications
DVD / VCR SMPS
Set-top box SMPS
Single transistor flyback (AC)
Two transistor flyback (AC)
OR-ing solution (AC)
Cellular phone
LCD TV - MMS functionality
LCD TV resonant power supply
High power LED string
High power LED string
| Type number | Package | IFSM max.(A) | VFmax(mV) | Cd max.(pF) | Configuration | IF(A) | VR(V) | IRmax(mA) |
|---|---|---|---|---|---|---|---|---|
| BAT960 | SOT666
(SS-Mini) | 8 | 550@IF=1A | 25@VR=5V | single | 1 | 23 | 0.05@VR=15V |
| BAT960/DG | SOT666
(SS-Mini) | 8 | 550@IF=1A | 25@VR=5V | single | 1 | 23 | 0.05@VR=15V |
Similar products
BAT960.pdf
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.