Epitaxial, medium-speed switching, double diode in a small plastic SOT323 (SC-70) SMD package. The diodes are connected in series.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAV199W | BAV199W,115 | 9340 548 00115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BAV199W | BAV199W,115 | BAV199W |
| week 30, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAV199W | 9340 548 00115 | BAV199W,115 | 0.0600 | NA | MOUSER ELECTRONICS | 11,243 | 11/20/2009 | Buy online | Order samples | |
| NA | NEWARK | 820 | 11/20/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 15,000 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 5,450 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 11,243 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,000 | 11/19/2009 | Buy online |
Related applications
OR-ing solution (AC)
LCD TV flyback power supply
LCD TV resonant power supply
Application Notes
Support Documents
| Type number | Package | VR max(V) | IFSM max.(A) | VFmax(mV) | IRmax(nA) | Cd max.(pF) | Configuration | trr max(ns) | IF max(mA) | IFRM(mA) |
|---|---|---|---|---|---|---|---|---|---|---|
| BAV199W | SOT323
(SC-70) | 75 | 4 | 1000@IF=10mA | 5@VR=75V | 2 | dual series | 3000 | 135 | 500 |
Similar products
BAV199W
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.