The BAV20 and BAV21 are switching diodes fabricated in planar technology, and encapsulated in hermetically sealed leaded glass SOD27 (DO-35) packages.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BAV20 | BAV20,113 | 9331 892 00113 | Volume production | SOD27
(ALF2) | Reel pack axial radial | Standard Marking | |
| BAV20 | BAV20,133 | 9331 892 00133 | Volume production | SOD27
(ALF2) | Ammo pack axial radial taped | Standard Marking | |
| BAV20 | BAV20,143 | 9331 892 00143 | Volume production | SOD27
(ALF2) | Ammo pack axial radial taped | Standard Marking | |
| BAV21 | BAV21,113 | 9331 892 10113 | Volume production | SOD27
(ALF2) | Reel pack axial radial | Standard Marking | |
| BAV21 | BAV21,133 | 9331 892 10133 | Volume production | SOD27
(ALF2) | Ammo pack axial radial taped | Standard Marking | |
| BAV21 | BAV21,143 | 9331 892 10143 | Volume production | SOD27
(ALF2) | Ammo pack axial radial taped | Standard Marking |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BAV20 | 9331 892 00113 | BAV20,113 | 0.0300 | NA | NEWARK | 15,099 | 3/18/2010 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 143 | 3/17/2010 | Buy online | ||||||
| EU | FARNELL | 26,363 | 3/17/2010 | Buy online | ||||||
| ASIA | SAC - Taiwan | yes | 10000 | 03/18/2010 | Buy online | |||||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| BAV20 | 9331 892 00133 | BAV20,133 | NA | NEWARK | 15,099 | 3/18/2010 | Buy online | Order samples | ||
| NA | ARROW ELECTRONICS | 143 | 3/17/2010 | Buy online | ||||||
| EU | FARNELL | 26,363 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| ASIA | WPI | 50,000 | 10000 | 03/17/2010 | Buy online | |||||
| BAV20 | 9331 892 00143 | BAV20,143 | NA | NEWARK | 15,099 | 3/18/2010 | Buy online | not available | ||
| NA | ARROW ELECTRONICS | 143 | 3/17/2010 | Buy online | ||||||
| EU | FARNELL | 26,363 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| BAV21 | 9331 892 10113 | BAV21,113 | 0.0300 | NA | NEWARK | 14,279 | 3/18/2010 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 143 | 3/17/2010 | Buy online | ||||||
| EU | FARNELL | 16,674 | 3/17/2010 | Buy online | ||||||
| ASIA | SAC - Taiwan | yes | 10000 | 03/18/2010 | Buy online | |||||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| BAV21 | 9331 892 10133 | BAV21,133 | NA | NEWARK | 14,279 | 3/18/2010 | Buy online | Order samples | ||
| NA | ARROW ELECTRONICS | 143 | 3/17/2010 | Buy online | ||||||
| EU | FARNELL | 16,674 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| ASIA | WPI | 50,000 | 10000 | 03/17/2010 | Buy online | |||||
| BAV21 | 9331 892 10143 | BAV21,143 | NA | NEWARK | 14,279 | 3/18/2010 | Buy online | not available | ||
| NA | ARROW ELECTRONICS | 143 | 3/17/2010 | Buy online | ||||||
| EU | FARNELL | 16,674 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/18/2010 | Buy online | ||||||
| ASIA | WPI | 4,000 | 1 | 03/17/2010 | Buy online |
Application Notes
Support Documents
| Type number | Package | VR max(V) | IFSM max.(A) | VFmax(mV) | IRmax(nA) | Cd max.(pF) | Configuration | trr max(ns) | IF max(mA) | IFRM(mA) |
|---|---|---|---|---|---|---|---|---|---|---|
| BAV20 | SOD27
(ALF2) | 150 | 9 | 1000@IF=100mA | 100@VR=150V | 5 | single | 50 | 250 | 625 |
| BAV21 | SOD27
(ALF2) | 200 | 9 | 1000@IF=100mA | 100@VR=200V | 5 | single | 50 | 250 | 625 |
Similar products
BAV20.pdf
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.