NXP Semiconductors


Select site:

English

Datasheet

BAV99W
(Product Specification)
11-May-99, 12 pages, 64 kB

Download all documentation

General description

The BAV99W consists of two high-speed switching diodes connected in series, fabricated in planar technology, and encapsulated in the very small SOT323 plastic SMD package.

Features

  • Very small plastic SMD package
  • High switching speed: max. 4 ns
  • Continuous reverse voltage: max. 75 V
  • Repetitive peak reverse voltage: max. 85 V
  • Repetitive peak forward current: max. 500 mA.


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BAV99WBAV99W T/R9340 260 10115Volume productionSOT323
(UMT3; CMPAK; SC-70)
Tape reel smdStandard MarkingBAV99W
week 30, 2003
BAV99WBAV99W /T39340 260 10135Volume productionSOT323
(UMT3; CMPAK; SC-70)
Tape reel smdStandard MarkingBAV99W
week 30, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BAV99W9340 260  10115  0.0400NAARROW ELECTRONICS369,00010/8/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING660,00010/8/2008 Buy online  
   NADIGI-KEY CORPORATION21,00010/9/2008 Buy online  
   NADIGI-KEY CORPORATION1,85610/9/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER309,48010/8/2008 Buy online  
   NAMOUSER ELECTRONICS4,06210/9/2008 Buy online  
   NANEWARK96010/9/2008 Buy online  
   ASIAWPI30,00010/09/2008 Buy online  
BAV99W9340 260  10135  0.0400     not available

Parametrics/similar products

Type numberPackageVR max(V)IFSM max.(A)VFmax(mV)IRmax(nA)Cd max.(pF)Configurationtrr
max(ns)
IF max(mA)IFRM(mA)
BAV99WSOT323
(UMT3; CMPAK; SC-70)
7541@IF=50mA1000@VR=75V1.5dual series4150500

Similar products

BAV99W links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.