NXP Semiconductors


Select site:

English

Datasheet

BB131
(Product Specification)
10-Feb-04, 7 pages, 53 kB

Download all documentation

BB131 - VHF variable capacitance diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The BB131 is a variable capacitance diode, fabricated in planar technology, and encapsulated in the SOD323 (SC-76) very small plastic SMD package.

Features

  • Excellent linearity
  • Very small plastic SMD package
  • C28: 1 pF; ratio: 14.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BB131BB131,1159340 180 00115Volume productionSOD323Tape reel smdStandard Marking
BB131BB131,1359340 180 00135Volume productionSOD323Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BB131BB131,115BB131
week 31, 2003
BB131BB131,135BB131
week 31, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BB1319340 180 00115  BB131,115  0.1100NAARROW ELECTRONICS33,000 11/6/2009Buy onlineOrder samples
    ASIASACL - Hong Kong/Chinayes300011/07/2009Buy online 
    NADIGI-KEY CORPORATION6,875 11/6/2009Buy online 
    NAMOUSER ELECTRONICS2,867 11/6/2009Buy online 
    NAFUTURE ELECTRONICS3,000 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING12,000 11/6/2009Buy online 
BB1319340 180 00135  BB131,135        not available

Applications

  • Electronic tuning in satellite tuners
  • Tunable coupling
  • VCO.


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Parametrics/similar products

Type numberPackageCd max.(pF)Cd@VR
typ(pF)
Cd min. @VR=28 V(pF)Cd RATIO OVER VOLTAGE RANGE 0.5 to 28 V(pF)RS typ
BB131SOD323
1.055@VR=28V14@0.5-28V0.7@VR=28V143


Similar products
BB131 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.