The BB145B is a planar technology variable capacitance diode in a SOD523 (SC-79) package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BB145B | BB145B,115 | 9340 559 09115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BB145B | BB145B,115 | BB145B |
| week 51, 2002 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BB145B | 9340 559 09115 | BB145B,115 | 0.1300 | NA | MOUSER ELECTRONICS | 2,340 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 2,518 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,340 | 11/20/2009 | Buy online |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
Support Documents
Support Models
| Type number | Package | Cd max.(pF) | Cd min. @VR=28 V(pF) | C1V/C4V TYP. | RS typ |
|---|---|---|---|---|---|
| BB145B | SOD523
(SC-79) | 2.95@VR=4V 7.4@VR=1V | 2.55@VR=4V 6.4@VR=1V | 2.2@min. | 0.6 |
Similar products
BB145B
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.