NXP Semiconductors


Select site:

English

Datasheet

BB148
(Product Specification)
04-Oct-04, 7 pages, 44 kB

Download all documentation

General description

The BB148 is a variable capacitance diode, fabricated in planar technology, and encapsulated in the SOD323 (SC-76) very small SMD plastic package.

The excellent matching performance is achieved by gliding matching and a Direct Matching Assembly (DMA) procedure. The diodes are delivered on tape in several matched groups and are also available unmatched upon request. The unmatched type, BB158 has the same specification.

Features

  • Excellent linearity
  • Excellent matching to 1 pct DMA
  • Very small SMD plastic package
  • Cd(28V) : 2.6 pF; Cd(1V) to Cd(28V) ratio: 15
  • Low series resistance.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BB148BB148,1159340 332 80115Volume productionSOD323
(UMD2; I-IEIA; URP)
Tape reel smdStandard MarkingBB148
week 31, 2003
BB148BB148,1359340 332 80135Volume productionSOD323
(UMD2; I-IEIA; URP)
Tape reel smdStandard MarkingBB148
week 31, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BB1489340 332 80115  BB148,115  0.1100ASIASAC - Taiwanyes300007/04/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS5,700 7/4/2009Buy online 
BB1489340 332 80135  BB148,135  0.1100      not available

Applications

  • Electronic tuning in VHF television tuners, band B up to 460 MHz
  • Voltage Controlled Oscillators (VCO).

Parametrics/similar products

Type numberPackageCd max.(pF)Cd@VR
typ(pF)
Cd min. @VR=28 V(pF)Cd RATIO OVER VOLTAGE RANGE 0.5 to 28 V(pF)MATCHED SETS(%)RS typ
BB148SOD323
(UMD2; I-IEIA; URP)
2.75@VR=28V15@1-28V2.4@VR=28V15@1-28V10.9


Similar products
BB148 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.