The BB178 is a planar technology variable capacitance diode, in a SOD523 (SC-79) ultra small plastic package. The excellent matching performance is achieved by gliding matching and a Direct Matching Assembly (DMA) procedure.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BB178 | BB178,115 | 9340 501 90115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB178 | BB178,135 | 9340 501 90135 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB178 | BB178,315 | 9340 501 90315 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB178 | BB178,335 | 9340 501 90335 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BB178 | BB178,115 | BB178 |
| week 51, 2002 | ||||
| BB178 | BB178,135 | BB178 |
| week 51, 2002 | ||||
| BB178 | BB178,315 | BB178 |
| Always Pb-free | ||||
| BB178 | BB178,335 | BB178 |
| week 51, 2002 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BB178 | 9340 501 90115 | BB178,115 | 0.1400 | NA | ARROW ELECTRONICS | 135 | 3/12/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 1,092 | 3/13/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 3,000 | 3/12/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 3/12/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/12/2010 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 3000 | 03/14/2010 | Buy online | |||||
| BB178 | 9340 501 90135 | BB178,135 | 0.1400 | NA | ARROW ELECTRONICS | 135 | 3/12/2010 | Buy online | not available | |
| ASIA | SACL - Hong Kong/China | yes | 10000 | 03/14/2010 | Buy online | |||||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online | ||||||
| BB178 | 9340 501 90315 | BB178,315 | NA | ARROW ELECTRONICS | 135 | 3/12/2010 | Buy online | not available | ||
| BB178 | 9340 501 90335 | BB178,335 | NA | ARROW ELECTRONICS | 135 | 3/12/2010 | Buy online | not available | ||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
| Type number | Package | Cd max.(pF) | Cd@VR typ(pF) | Cd min. @VR=28 V(pF) | Cd RATIO OVER VOLTAGE RANGE 0.5 to 28 V(pF) | MATCHED SETS(%) | RS typ |
|---|---|---|---|---|---|---|---|
| BB178 | SOD523
(SC-79) | 2.75@VR=28V | 15@1-28V | 2.36@VR=28V | 13.5@1-28V (min) | 2 | 0.8 |
Similar products
BB178
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.