NXP Semiconductors


Select site:

English

BB179LX

Selection guide

Datasheet

BB179LX
(Preliminary Specification)
13-Apr-06, 7 pages, 49 kB

Download all documentation

BB179LX - UHF variable capacitance diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The BB179LX is a planar technology variable capacitance diode in a SOD882T ultra small leadless plastic SMD package. The excellent matching performance is achieved by gliding matching and a Direct Matching Assembly (DMA) procedure.

Features

  • Excellent linearity
  • Excellent matching to 2 pct DMA
  • Ultra small leadless SMD package
  • Cd(28V) : 2.1 pF; Cd(1V) to Cd(28V) ratio typical 9
  • Low series resistance

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BB179LXBB179LX,3159340 593 55315Volume productionSOD882Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BB179LXBB179LX,315BB179LX
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BB179LX9340 593 55315  BB179LX,315  0.1200NAFUTURE ELECTRONICS200 11/22/2009Buy onlineOrder samples

Applications

  • Voltage Controlled Oscillators (VCO)
  • Electronic tuning in VHF television tuners


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Parametrics/similar products

Type numberPackageCd max.(pF)Cd@VR
typ(pF)
Cd min. @VR=28 V(pF)MATCHED SETS(%)RS typ
BB179LXSOD882
2.25@VR=28V9.0@1-28V1.951@VR=28V20.65


Similar products
BB179LX links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.