The BB181 is a variable capacitance diode, fabricated in planar technology and encapsulated in the SOD523 (SC-79) ultra small plastic SMD package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BB181 | BB181,115 | 9340 554 38115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB181 | BB181,135 | 9340 554 38135 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB181 | BB181,335 | 9340 554 38335 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BB181 | BB181,115 | BB181 |
| week 51, 2002 | ||||
| BB181 | BB181,135 | BB181 |
| week 51, 2002 | ||||
| BB181 | BB181,335 | BB181 |
| week 51, 2002 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BB181 | 9340 554 38115 | BB181,115 | 0.1100 | NA | ARROW ELECTRONICS | 115 | 3/10/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 11,653 | 3/12/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/12/2010 | Buy online | ||||||
| ASIA | WPI | 30,000 | 3000 | 03/11/2010 | Buy online | |||||
| BB181 | 9340 554 38135 | BB181,135 | NA | ARROW ELECTRONICS | 115 | 3/10/2010 | Buy online | not available | ||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online | ||||||
| BB181 | 9340 554 38335 | BB181,335 | NA | ARROW ELECTRONICS | 115 | 3/10/2010 | Buy online | not available | ||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
| Type number | Package | Cd max.(pF) | Cd@VR typ(pF) | Cd min. @VR=28 V(pF) | Cd RATIO OVER VOLTAGE RANGE 0.5 to 28 V(pF) | RS typ |
|---|---|---|---|---|---|---|
| BB181 | SOD523
(SC-79) | 1.055@VR=28V | 14@0.5-28V | 0.7@VR=28V | 14 | 3 |
Similar products
BB181
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.