The BB182 is a planar technology variable capacitance diode in a SOD523 (SC-79) ultra small plastic package. The excellent matching performance is achieved by gliding matching and a Direct Matching Assembly (DMA) procedure.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BB182 | BB182,115 | 9340 475 00115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB182 | BB182,135 | 9340 475 00135 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB182 | BB182,315 | 9340 475 00315 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB182 | BB182,335 | 9340 475 00335 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB182/L | BB182/L,135 | 9340 615 83135 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB182/L | BB182/L,315 | 9340 615 83315 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BB182/DG | BB182/DG,115 | 9340 621 66115 | Withdrawn Replacement product | SOD523
(SC-79) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BB182 | BB182,115 | BB182 |
| week 51, 2002 | ||||
| BB182 | BB182,135 | BB182 |
| week 51, 2002 | ||||
| BB182 | BB182,315 | BB182 |
| Always Pb-free | ||||
| BB182 | BB182,335 | BB182 |
| week 51, 2002 | ||||
| BB182/L | BB182/L,135 | BB182_L |
| Always Pb-free | ||||
| BB182/L | BB182/L,315 | BB182_L |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BB182/DG | BB182/DG,115 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BB182 | 9340 475 00115 | BB182,115 | 0.1000 | NA | ARROW ELECTRONICS | 115 | 3/10/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 2,757 | 3/10/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 498 | 3/10/2010 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 3000 | 03/10/2010 | Buy online | |||||
| JAPAN | CHIP ONE STOP | yes | 03/10/2010 | Buy online | ||||||
| BB182 | 9340 475 00135 | BB182,135 | NA | ARROW ELECTRONICS | 115 | 3/10/2010 | Buy online | not available | ||
| JAPAN | CHIP ONE STOP | no | 03/10/2010 | Buy online | ||||||
| BB182 | 9340 475 00315 | BB182,315 | NA | ARROW ELECTRONICS | 115 | 3/10/2010 | Buy online | not available | ||
| BB182 | 9340 475 00335 | BB182,335 | NA | ARROW ELECTRONICS | 115 | 3/10/2010 | Buy online | not available | ||
| JAPAN | CHIP ONE STOP | no | 03/10/2010 | Buy online | ||||||
| BB182/L | 9340 615 83135 | BB182/L,135 | not available | |||||||
| BB182/L | 9340 615 83315 | BB182/L,315 | Order samples |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BB182/DG | 934062166115 | 30-jun-09 | 31-dec-09 | BB182 | DN 62 |
| Standard End of Life. |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
| Type number | Package | Cd max.(pF) | Cd@VR typ(pF) | Cd min. @VR=28 V(pF) | Cd RATIO OVER VOLTAGE RANGE 0.5 to 28 V(pF) | MATCHED SETS(%) | RS typ |
|---|---|---|---|---|---|---|---|
| BB182 | SOD523
(SC-79) | 2.89@VR=28V | 22@1-28V | 2.48@VR=28V | 20.6@1-28V (min) | 2 | 1.2 |
| BB182/DG | SOD523
(SC-79) | 2.89@VR=28V | 22@1-28V | 2.48@VR=28V | 20.6@1-28V (min) | 2 | 1.2 |
| BB182/L | SOD523
(SC-79) | 2.89@VR=28V | 22@1-28V | 2.48@VR=28V | 20.6@1-28V (min) | 2 | 1.2 |
Similar products
BB182
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.