The BB184 is a variable capacitance diode, fabricated in planar technology, and encapsulated in the SOD523 (SC-79) ultra small SMD plastic package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BB184 | BB184,115 | 9340 579 98115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB184 | BB184,135 | 9340 579 98135 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BB184 | BB184,115 | BB184 |
| week 51, 2002 | ||||
| BB184 | BB184,135 | BB184 |
| week 51, 2002 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BB184 | 9340 579 98115 | BB184,115 | 0.2900 | NA | MOUSER ELECTRONICS | 2,658 | 11/6/2009 | Buy online | Order samples | |
| BB184 | 9340 579 98135 | BB184,135 | 0.2900 | not available |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
| Type number | Package | Cd max.(pF) | Cd@VR typ(pF) | Cd min. @VR=28 V(pF) | MATCHED SETS(%) | RS typ |
|---|---|---|---|---|---|---|
| BB184 | SOD523
(SC-79) | 2.13@VR=10V | 7@1-10V | 1.87@VR=10V | 2 | 0.65 |
Similar products
BB184
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.