The BB187 is a planar technology variable capacitance diode, in a SOD523 (SC-79) ultra small plastic SMD package. The excellent matching performance is achieved by gliding matching and a Direct Matching Assembly (DMA) procedure.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BB187 | BB187,115 | 9340 557 20115 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB187 | BB187,135 | 9340 557 20135 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB187 | BB187,315 | 9340 557 20315 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB187 | BB187,335 | 9340 557 20335 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking | |
| BB187/L | BB187/L,315 | 9340 643 04315 | Volume production | SOD523
(SC-79) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BB187 | BB187,115 | BB187 |
| week 51, 2002 | ||||
| BB187 | BB187,135 | BB187 |
| week 51, 2002 | ||||
| BB187 | BB187,315 | BB187 |
| Always Pb-free | ||||
| BB187 | BB187,335 | BB187 |
| week 51, 2002 | ||||
| BB187/L | BB187/L,315 | BB187_L |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BB187 | 9340 557 20115 | BB187,115 | 0.1100 | NA | ARROW ELECTRONICS | 115 | 3/12/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 6,000 | 3/13/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 3/12/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/12/2010 | Buy online | ||||||
| BB187 | 9340 557 20135 | BB187,135 | NA | ARROW ELECTRONICS | 115 | 3/12/2010 | Buy online | not available | ||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online | ||||||
| BB187 | 9340 557 20315 | BB187,315 | NA | ARROW ELECTRONICS | 115 | 3/12/2010 | Buy online | not available | ||
| BB187 | 9340 557 20335 | BB187,335 | NA | ARROW ELECTRONICS | 115 | 3/12/2010 | Buy online | not available | ||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online | ||||||
| BB187/L | 9340 643 04315 | BB187/L,315 | Order samples |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
| Type number | Package | Cd max.(pF) | Cd@VR typ(pF) | Cd min. @VR=28 V(pF) | Cd RATIO OVER VOLTAGE RANGE 0.5 to 28 V(pF) | MATCHED SETS(%) | RS typ |
|---|---|---|---|---|---|---|---|
| BB187 | SOD523
(SC-79) | 2.92@ VR=25V | 11@2-25V (min) | 2.57@VR=25V | 11@2-25V | 2 | 0.75 |
| BB187/L | SOD523
(SC-79) | 2.92@ VR=25V | 11@2-25V (min) | 2.57@VR=25V | 11@2-25V | 2 | 0.75 |
Similar products
BB187
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.