The BB201 is a variable capacitance double diode with a common cathode, fabricated in silicon planar technology and encapsulated in the SOT23 small plastic SMD package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BB201 | BB201,215 | 9340 564 70215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BB201/A2 | BB201/A2,215 | 9340 631 36215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BB201 | BB201,215 | BB201 |
| week 34, 2003 | ||||
| BB201/A2 | BB201/A2,215 | BB201_A2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BB201 | 9340 564 70215 | BB201,215 | 0.2400 | NA | ARROW ELECTRONICS | 215 | 3/16/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 12,020 | 3/17/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,990 | 3/16/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/17/2010 | Buy online | ||||||
| ASIA | WPI | 21,000 | 3000 | 03/16/2010 | Buy online | |||||
| BB201/A2 | 9340 631 36215 | BB201/A2,215 | Order samples |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
Support Documents
Support Models
| Type number | Package | Application | Cd max.(pF) | Cd min. @VR=28 V(pF) | C1V/C4V TYP. | RS typ |
|---|---|---|---|---|---|---|
| BB201 | SOT23
(TO-236AB) | Radio tuning | 29.7@VR=7.5V 102@VR=1V | 25.5@VR=7.5V 89@VR=1V | 3.1@1-7.5V | 0.3 |
| BB201/A2 | SOT23
(TO-236AB) | Radio tuning | 29.7@VR=7.5V 102@VR=1V | 25.5@VR=7.5V 89@VR=1V | 3.1@1-7.5V | 0.3 |
Similar products
BB201
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.