NXP Semiconductors


Select site:

English

Datasheet

BB202
(Product Specification)
15-Jan-08, 6 pages, 228 kB

Download all documentation

General description

The BB202 is a variable capacitance diode, fabricated in planar technology, and encapsulated in the SOD523 ultra small SMD plastic package.

Features

  • Very steep C/V curve
  • C0.2: 30.5 pF; C2.3: 9.5 pF
  • C0.2 to C2.3 ratio: min. 2.5
  • Very low series resistance
  • Ultra small SMD plastic package.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BB202BB202 T/R9340 569 20115Volume productionSOD523
(I-IGIA; UFP)
Tape reel smdStandard MarkingBB202
week 51, 2002
BB202BB202 /T39340 569 20135Volume productionSOD523
(I-IGIA; UFP)
Tape reel smdStandard MarkingBB202
week 51, 2002

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BB2029340 569  20115  0.2400NAAVNET ELECTRONICS MARKETING5,98211/21/2008 Buy online not available
   NADIGI-KEY CORPORATION12,00011/22/2008 Buy online  
   NADIGI-KEY CORPORATION12,69511/22/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER145,20011/21/2008 Buy online  
   NAMOUSER ELECTRONICS1,42711/22/2008 Buy online  
BB2029340 569  20135  0.2400     not available

Applications

  • Electronic tuning in FM radio
  • Voltage Controlled Oscillators (VCO).


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Technical documents

Support Models

Parametrics/similar products

Type numberPackageCd max.(pF)Cd min. @VR=28 V(pF)C1V/C4V TYP.RS typ
BB202SOD523
(I-IGIA; UFP)
11.2@VR=2.3V
33.5@VR=0.2V
7.2@VR=2.3V
28.2@VR=0.2V
2.5 @ min0.35

Similar products

BB202 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.