NXP Semiconductors


Select site:

English

Datasheet

BB207
(Product Specification)
27-Apr-04, 7 pages, 45 kB

Download all documentation

BB207 - FM variable capacitance double diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The BB207 is a variable capacitance double diode with a common cathode, fabricated in silicon planar technology, and encapsulated in the SOT23 small plastic SMD package.

Features

  • Excellent linearity
  • Cd(1V) : 81 pF; Cd(7.5V) : 27.6 pF
  • Cd(1V) to Cd(7.5V) ratio: min. 2.6
  • Very low series resistance
  • Small plastic SMD package.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BB207BB207,2159340 579 28215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
BB207BB207,2359340 579 28235Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BB207BB207,215BB207
Always Pb-free
BB207BB207,235BB207
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BB2079340 579 28215  BB207,215  0.2400NADIGI-KEY CORPORATION5,765 11/6/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,896 11/6/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,000 11/6/2009Buy online 
BB2079340 579 28235  BB207,235  0.2400      not available

Applications

  • Electronic tuning in FM-radio.


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Parametrics/similar products

Type numberPackageCd max.(pF)Cd min. @VR=28 V(pF)C1V/C4V TYP.RS typ
BB207SOT23
(TO-236AB)
29.7@VR=7.5V
86@VR=1V
25.5@VR=7.5V
76@VR=1V
2.60.2


Similar products
BB207 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.