NXP Semiconductors


Select site:

English

BB208-02; BB208-03

Selection guide

Datasheet

BB208-02; BB208-03
(Product Specification)
07-Apr-04, 8 pages, 45 kB

Download all documentation

BB208-02; BB208-03 - Low voltage variable capacitance diode

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The BB208-02 is a planar technology variable capacitance diode in a SOD523 (SC-79) ultra small SMD plastic package.

The BB208-03 is a planar technology variable capacitance diode in a SOD323 (SC-76) very small SMD plastic package.

Features

  • Very small SMD plastic packages
  • Very low series resistance
  • Excellent CV linearity
  • Cd(1V) : 21.5 pF; Cd(7.5V) : 4.9 pF
  • High ratio.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BB208-02BB208-02,1159340 579 29115Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
BB208-02BB208-02,1359340 579 29135Volume productionSOD523
(SC-79)
Tape reel smdStandard Marking
BB208-03BB208-03,1159340 579 31115Volume productionSOD323Tape reel smdStandard Marking
BB208-03BB208-03,1359340 579 31135Volume productionSOD323Tape reel smdStandard Marking
BB208-03/A2BB208-03/A2,1159340 631 01115Volume productionSOD323
(UMD2; I-IEIA; URP)
Tape reel smdStandard Marking
BB208-03/A2BB208-03/A2,1359340 631 01135Volume productionSOD323
(UMD2; I-IEIA; URP)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BB208-02BB208-02,115BB208-02
week 51, 2002
BB208-02BB208-02,135BB208-02
week 51, 2002
BB208-03BB208-03,115BB208-03
Always Pb-free
BB208-03BB208-03,135BB208-03
Always Pb-free
BB208-03/A2BB208-03/A2,115BB208-03_A2
Always Pb-free
BB208-03/A2BB208-03/A2,135BB208-03_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BB208-029340 579 29115  BB208-02,115  0.2300NAMOUSER ELECTRONICS496 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS496 11/20/2009Buy online 
BB208-029340 579 29135  BB208-02,135  0.2300      not available
BB208-039340 579 31115  BB208-03,115  0.2300NAMOUSER ELECTRONICS2,856 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION9,078 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2,856 11/20/2009Buy online 
    NAFUTURE ELECTRONICS500 11/19/2009Buy online 
BB208-039340 579 31135  BB208-03,135  0.2300      not available
BB208-03/A29340 631 01115  BB208-03/A2,115        not available
BB208-03/A29340 631 01135  BB208-03/A2,135        not available

Applications

  • Voltage Controlled Oscillators (VCO)
  • Voltage Controlled Crystal Oscillators/Temperature Controlled Crystal Oscillators (VCXO/TCXO).


Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality

Parametrics/similar products

Type numberPackageCd max.(pF)Cd min. @VR=28 V(pF)C1V/C4V TYP.RS typ
BB208-02SOD523
(SC-79)
5.4@VR=7.5V
23.2@VR=1V
4.5@VR=7.5V
19.9@VR=1V
2.60.35
BB208-03SOD323
5.4@VR=7.5V
23.2@VR=1V
4.5@VR=7.5V
19.9@VR=1V
2.60.35
BB208-03/A2SOD323
(UMD2; I-IEIA; URP)
5.4@VR=7.5V
23.2@VR=1V
4.5@VR=7.5V
19.9@VR=1V
2.60.35


Similar products
BB208-02; BB208-03 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.