The BBY40 is a variable capacitance diode, fabricated in planar technology, and encapsulated in the SOT23 small plastic SMD package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BBY40 | BBY40,215 | 9335 053 10215 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking | |
| BBY40 | BBY40,235 | 9335 053 10235 | Volume production | SOT23
(TO-236AB) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BBY40 | BBY40,215 | BBY40 |
| week 34, 2003 | ||||
| BBY40 | BBY40,235 | BBY40 |
| week 34, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BBY40 | 9335 053 10215 | BBY40,215 | 0.1600 | NA | NEWARK | 330 | 3/12/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 215 | 3/12/2010 | Buy online | ||||||
| EU | FARNELL | 5,626 | 3/14/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 27,798 | 3/13/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 3,000 | 3/13/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/15/2010 | Buy online | ||||||
| BBY40 | 9335 053 10235 | BBY40,235 | NA | NEWARK | 330 | 3/12/2010 | Buy online | not available | ||
| NA | ARROW ELECTRONICS | 215 | 3/12/2010 | Buy online | ||||||
| EU | FARNELL | 5,626 | 3/14/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/15/2010 | Buy online |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | Cd max.(pF) | Cd@VR typ(pF) | Cd min. @VR=28 V(pF) | Cd RATIO OVER VOLTAGE RANGE 0.5 to 28 V(pF) | RS typ |
|---|---|---|---|---|---|---|
| BBY40 | SOT23
(TO-236AB) | 6@VR=28V | 5.5@3-25V | 4.3@VR=28V | 5.5@3-25V | 0.7 |
Similar products
BBY40
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.