NXP Semiconductors


Select site:

English

Datasheet

BC369
(Product Specification)
05-Nov-04, 12 pages, 161 kB

Download all documentation

BC369 - PNP medium power transistor; 20 V, 1 A

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

PNP medium power transistor (see "Simplified outline, symbol and pinning") for package details.

Features

  • High current
  • Two current gain selections.

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BC369BC369,1129332 592 50112Discontinued
Replacement product
SOT54
(TO-92)
Bulk packStandard Marking
BC369BC369,1269332 592 50126Discontinued
Replacement product
SOT54
(TO-92)
Ammo pack axial radial tapedStandard Marking
BC369-16BC369-16,1269340 446 30126Withdrawn
Replacement product
SOT54
(TO-92)
Ammo pack axial radial tapedStandard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BC369BC369,112BC369
week 6, 2005
BC369BC369,126BC369
week 6, 2005
BC369-16BC369-16,126Not available
week 6, 2005

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BC36993325925011231-dec-0830-jun-09$product.prunedProduct.eplacementPartDN 61
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
BC36993325925012631-dec-0830-jun-09$product.prunedProduct.eplacementPartDN 61
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
BC369-1693404463012630-Jun-0831-Dec-08$product.prunedProduct.eplacementPartDN 60
  • Multi source product
  • Standard availability
Standard End of Life. See Replacement.

Applications

  • Linear voltage regulators
  • High side switches
  • Supply line switches
  • MOSFET drivers
  • Audio pre-amplifiers.


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)
BC369SOT54
(TO-92)
8537540PNP100020830
BC369-16SOT54
(TO-92)
10025040PNP100020830


Similar products
BC369 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.