PNP Darlington transistor in a TO-92; SOT54 plastic package. NPN complement: BC517.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BC516 | BC516,126 | 9335 671 20126 | Discontinued Replacement product | SOT54
(TO-92) | Ammo pack axial radial taped | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BC516 | BC516,126 | BC516 |
| week 6, 2005 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BC516 | 933567120126 | 31-dec-08 | 30-jun-09 | $product.prunedProduct.eplacementPart | DN 61 |
| Standard End of Life. |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) |
|---|---|---|---|---|---|---|---|---|
| BC516 | SOT54
(TO-92) | 30000 | >30000 | 220 | PNP | 500 | 30 | 500 |
Similar products
BC516
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.