NXP Semiconductors


Select site:

English

Datasheet

BC517
(Product Specification)
05-Nov-04, 6 pages, 53 kB

Download all documentation

BC517 - NPN Darlington transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

NPN Darlington transistor in a TO-92; SOT54 plastic package. PNP complement: BC516.

Features

  • High current (max. 500 mA)
  • Low voltage (max. 30 V)
  • Very high DC current gain (min. 30000).

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BC517BC517,1129335 671 30112Discontinued
Replacement product
SOT54
(TO-92)
Bulk packStandard Marking
BC517BC517,1169335 671 30116Discontinued
Replacement product
SOT54
(TO-92)
Reel pack axial radialStandard Marking
BC517BC517,1269335 671 30126Discontinued
Replacement product
SOT54
(TO-92)
Ammo pack axial radial tapedStandard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BC517BC517,112BC517
week 6, 2005
BC517BC517,116BC517
week 6, 2005
BC517BC517,126BC517
week 6, 2005

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BC51793356713011231-dec-0830-jun-09$product.prunedProduct.eplacementPartDN 61
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
BC51793356713011631-dec-0830-jun-09$product.prunedProduct.eplacementPartDN 61
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.
BC51793356713012631-dec-0830-jun-09$product.prunedProduct.eplacementPartDN 61
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Applications

  • Where very high amplification is required.


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)
BC517SOT54
(TO-92)
30000>30000220NPN50030625


Similar products
BC517 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.