PNP transistor in a TO-92; SOT54 plastic package.
NPN complements: BC546 and BC547.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BC556 | BC556,116 | 9332 055 40116 | Discontinued Replacement product | SOT54
(TO-92) | Reel pack axial radial | Standard Marking | |
| BC556A | BC556A,112 | 9332 436 10112 | Discontinued Replacement product | SOT54
(TO-92) | Bulk pack | Standard Marking | |
| BC556A | BC556A,126 | 9332 436 10126 | Discontinued Replacement product | SOT54
(TO-92) | Ammo pack axial radial taped | Standard Marking | |
| BC556B | BC556B,112 | 9332 726 70112 | Discontinued Replacement product | SOT54
(TO-92) | Bulk pack | Standard Marking | |
| BC556B | BC556B,126 | 9332 726 70126 | Discontinued Replacement product | SOT54
(TO-92) | Ammo pack axial radial taped | Standard Marking | |
| BC556B | BC556B,116 | 9332 726 70116 | Discontinued Replacement product | SOT54
(TO-92) | Reel pack axial radial | Standard Marking | |
| BC557 | BC557,112 | 9331 977 10112 | Discontinued Replacement product | SOT54
(TO-92) | Bulk pack | Standard Marking | |
| BC557 | BC557,116 | 9331 977 10116 | Discontinued Replacement product | SOT54
(TO-92) | Reel pack axial radial | Standard Marking | |
| BC557 | BC557,126 | 9331 977 10126 | Discontinued Replacement product | SOT54
(TO-92) | Ammo pack axial radial taped | Standard Marking | |
| BC557B | BC557B,112 | 9332 026 20112 | Discontinued Replacement product | SOT54
(TO-92) | Bulk pack | Standard Marking | |
| BC557B | BC557B,116 | 9332 026 20116 | Discontinued Replacement product | SOT54
(TO-92) | Reel pack axial radial | Standard Marking | |
| BC557B | BC557B,126 | 9332 026 20126 | Discontinued Replacement product | SOT54
(TO-92) | Ammo pack axial radial taped | Standard Marking | |
| BC557B | BC557B,412 | 9332 026 20412 | Discontinued Replacement product | SOT54
(TO-92) | Bulk pack | Standard Marking | |
| BC557C | BC557C,112 | 9336 500 90112 | Discontinued Replacement product | SOT54
(TO-92) | Bulk pack | Standard Marking | |
| BC557C | BC557C,116 | 9336 500 90116 | Discontinued Replacement product | SOT54
(TO-92) | Reel pack axial radial | Standard Marking | |
| BC557C | BC557C,126 | 9336 500 90126 | Discontinued Replacement product | SOT54
(TO-92) | Ammo pack axial radial taped | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BC556 | BC556,116 | Not available |
| week 6, 2005 | ||||
| BC556A | BC556A,112 | BC556A |
| week 6, 2005 | ||||
| BC556A | BC556A,126 | BC556A |
| week 6, 2005 | ||||
| BC556B | BC556B,112 | BC556B |
| week 6, 2005 | ||||
| BC556B | BC556B,126 | BC556B |
| week 6, 2005 | ||||
| BC556B | BC556B,116 | BC556B |
| week 6, 2005 | ||||
| BC557 | BC557,112 | BC557 |
| week 6, 2005 | ||||
| BC557 | BC557,116 | BC557 |
| week 6, 2005 | ||||
| BC557 | BC557,126 | BC557 |
| week 6, 2005 | ||||
| BC557B | BC557B,112 | BC557B |
| week 6, 2005 | ||||
| BC557B | BC557B,116 | BC557B |
| week 6, 2005 | ||||
| BC557B | BC557B,126 | BC557B |
| week 6, 2005 | ||||
| BC557B | BC557B,412 | BC557B |
| week 6, 2005 | ||||
| BC557C | BC557C,112 | BC557C |
| week 6, 2005 | ||||
| BC557C | BC557C,116 | BC557C |
| week 6, 2005 | ||||
| BC557C | BC557C,126 | BC557C |
| week 6, 2005 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BC556 | 933205540116 | 31-dec-08 | 30-jun-09 | BC856 (SOT23) | DN 61 |
| Standard End of Life. |
| BC556A | 933243610112 | 31-dec-08 | 30-jun-09 | BC856A (SOT23) | DN 61 |
| Standard End of Life. |
| BC556A | 933243610126 | 31-dec-08 | 30-jun-09 | BC856A (SOT23) | DN 61 |
| Standard End of Life. |
| BC556B | 933272670112 | 31-dec-08 | 30-jun-09 | BC856B (SOT23) | DN 61 |
| Standard End of Life. |
| BC556B | 933272670126 | 31-dec-08 | 30-jun-09 | BC856B (SOT23) | DN 61 |
| Standard End of Life. |
| BC556B | 933272670116 | 31-dec-08 | 30-jun-09 | BC856B (SOT23) | DN 61 |
| Standard End of Life. |
| BC557 | 933197710112 | 31-dec-08 | 30-jun-09 | BC857 (SOT23) | DN 61 |
| Standard End of Life. |
| BC557 | 933197710116 | 31-dec-08 | 30-jun-09 | BC857 (SOT23) | DN 61 |
| Standard End of Life. |
| BC557 | 933197710126 | 31-dec-08 | 30-jun-09 | BC857 (SOT23) | DN 61 |
| Standard End of Life. |
| BC557B | 933202620112 | 31-dec-08 | 30-jun-09 | BC857B (SOT23) | DN 61 |
| Standard End of Life. |
| BC557B | 933202620116 | 31-dec-08 | 30-jun-09 | BC857B (SOT23) | DN 61 |
| Standard End of Life. |
| BC557B | 933202620126 | 31-dec-08 | 30-jun-09 | BC857B (SOT23) | DN 61 |
| Standard End of Life. |
| BC557B | 933202620412 | 31-dec-08 | 30-jun-09 | BC857B (SOT23) | DN 61 |
| Standard End of Life. |
| BC557C | 933650090112 | 31-dec-08 | 30-jun-09 | BC857C (SOT23) | DN 61 |
| Standard End of Life. |
| BC557C | 933650090116 | 31-dec-08 | 30-jun-09 | BC857C (SOT23) | DN 61 |
| Standard End of Life. |
| BC557C | 933650090126 | 31-dec-08 | 30-jun-09 | BC857C (SOT23) | DN 61 |
| Standard End of Life. |
Related applications
LCD TV flyback power supply
LCD TV resonant power supply
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| BC556 | SOT54
(TO-92) | 125 | 475 | 100 | PNP | 100 | 65 | 500 | |
| BC556A | SOT54
(TO-92) | 125 | 250 | 100 | PNP | 100 | 65 | 500 | |
| BC556B | SOT54
(TO-92) | 200 | 475 | 100 | PNP | 100 | 65 | 500 | BC546B |
| BC557 | SOT54
(TO-92) | 125 | 800 | 100 | PNP | 100 | 45 | 500 | BC547 |
| BC557B | SOT54
(TO-92) | 220 | 475 | 100 | PNP | 100 | 45 | 500 | BC547B |
| BC557C | SOT54
(TO-92) | 420 | 800 | 100 | PNP | 100 | 45 | 500 | BC547C |
Similar products
BC556_557
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.