PNP transistor in a TO-92 (SOT54) plastic package. NPN complement: BC549.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BC559C | BC559C,116 | 9335 549 10116 | Discontinued Replacement product | SOT54
(TO-92) | Reel pack axial radial | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BC559C | BC559C,116 | Not available |
| week 6, 2005 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BC559C | 933554910116 | 31-dec-08 | 30-jun-09 | BC859C (SOT23) | DN 61 |
| Standard End of Life. |
| Type number | Package | hFE min | hFE max | fT min(MHz) | POLARITY | IC max(mA) | VCEO max(V) | Ptot max(mW) | Complement |
|---|---|---|---|---|---|---|---|---|---|
| BC559C | SOT54
(TO-92) | 420 | 800 | 100 | PNP | 100 | 30 | 500 | BC549C |
Similar products
BC559
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.