NXP Semiconductors


Select site:

English

BC817DPN

Selection guide

Datasheet

BC817DPN
(Product Specification)
22-Nov-02, 12 pages, 149 kB

Download all documentation

BC817DPN - NPN/PNP general purpose transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN/PNP transistor pair in a SOT457 (SC-74) plastic package.

Features

  • High current (500 mA)
  • 600 mW total power dissipation
  • Replaces two SOT23 packaged transistors on same PCB area.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BC817DPNBC817DPN,1159340 573 20115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking
BC817DPNBC817DPN,1259340 573 20125Volume productionSOT457
(SC-74)
Tape reel smd, ReverseStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BC817DPNBC817DPN,115BC817DPN
week 22, 2003
BC817DPNBC817DPN,125BC817DPN
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BC817DPN9340 573 20115  BC817DPN,115  0.1000      Order samples
BC817DPN9340 573 20125  BC817DPN,125        not available

Applications

  • General purpose switching and amplification
  • Complementary driver
  • Half and full bridge driver.


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)
BC817DPNSOT457
(SC-74)
16040080NPN/PNP50045600


Similar products
BC817DPN links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.