NXP Semiconductors


Select site:

English

BC846DS

Selection guide

Datasheet

BC846DS
(Product Specification)
21-Jul-09, 12 pages, 103 kB

Download all documentation

BC846DS - 65 V, 100 mA NPN/NPN general-purpose transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN/NPN general-purpose transistor pair in a small SOT457 (SC-74) Surface-Mounted Device (SMD) plastic package.

Features

  • Low collector capacitance
  • Low collector-emitter saturation voltage
  • Closely matched current gain
  • Reduces number of components and board space
  • No mutual interference between the transistors
  • AEC-Q101 qualified

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BC846DSBC846DS,1159340 634 68115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BC846DSBC846DS,115BC846DS
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BC846DS9340 634 68115  BC846DS,115        not available

Applications

  • General-purpose switching and amplification


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Design support

Support Documents

Support Models