NXP Semiconductors


Select site:

English

Datasheet

BC846S
(Product Specification)
01-Sep-99, 7 pages, 201 kB

Download all documentation

BC846S - NPN general purpose double transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN double transistor in an SC-88 (SOT363) plastic six lead package.

Features

  • Two transistors in one package
  • Reduces number of components and board space
  • No mutual interference between the transistors.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BC846SBC846S,1159340 554 29115Volume productionSOT363
(SC-88)
Tape reel smdStandard Marking
BC846SBC846S,1259340 554 29125Volume productionSOT363
(SC-88)
Tape reel smd, ReverseStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BC846S/A2BC846S/A2,1159340 628 65115Discontinued
Replacement product
SOT363
(SC-88)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BC846SBC846S,115BC846S
week 23, 2003
BC846SBC846S,125BC846S
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BC846S/A2BC846S/A2,115BC846S_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BC846S9340 554 29115  BC846S,115  0.0800NAMOUSER ELECTRONICS2,273 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS2,273 11/20/2009Buy online 
    NAFUTURE ELECTRONICS6,000 11/19/2009Buy online 
    ASIASAC - Taiwanyes300011/20/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
BC846S9340 554 29125  BC846S,125        Order samples

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BC846S/A293406286511531-dec-0930-jun-10$product.prunedProduct.eplacementPartDN 64
  • Multi source product
  • Standard availability
Standard End of Life.

Applications

  • General purpose switching and small signal amplification.



Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Design support

Support Documents

Support Models

Parametrics/similar products

Type numberPackagehFE minhFE maxfT min(MHz)POLARITYIC
max(mA)
VCEO max(V)Ptot max(mW)Complement
BC846SSOT363
(SC-88)
1104501002x NPN10065250BC856S
BC846S/A2SOT363
(SC-88)
1104501002x NPN10065250BC856S


Similar products
BC846S links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.